customize| Date | : | 3/31/2015 |
| Time | : | 1:01:03 PM |
| Elapsed Time | : | 00:00:00 |
| Filename | : | D:\Project Files\AC_Binary_test\TIDA-00490_test\Design Files\20150331\TIDA-00490\TIDA-00490_AC_Binary.PcbDoc |
| Units | : |
| Routing Information | |
|---|---|
| Routing completion | 100.00% |
| Connections | 259 |
| Connections routed | 259 |
| Connections remaining | 0 |
| Pad Solder Mask | Count |
|---|---|
| 2.5mils | 334 |
| 19.685mils | 6 |
| Total | 340 |